LLS 4000 electronic Liquid Level switch - Replacing the floating valve for industrial refrigeration
The Danfoss LLS 4000 Electronic Liquid Level Switch is a compact, cost efficient, and reliable switch for liquid level measurements.
With simple, one-point installation, smart commissioning via Bluetooth, and next-level reliability thanks to its Safety Integrity Level classification, the LLS 4000 makes electric liquid measuring smarter and more reliable than ever.
With the LLS 4000, Danfoss is changing the electronic liquid level switch game entirely. Offering superior reliability, cost-efficiency and user-friendliness the LLS 4000 electric level switch offers superb performance compared to mechanical alternatives - at a competitive price.
View the 3D model
Constructed with the user in mind, the LLS 4000 is easy to install with only one connection point, and replacement of the electronics can be done without emptying the subsystems. The LLS 4000 detects ammonia, HFC, HFO and oil (oil used in ammonia/freon (HFC)systems) – making it a versatile choice for a range of functions. Additionally, Bluetooth connectivity makes commissioning fast and easy using any smart device.
Designed for superior reliability, the LLS 4000 meets the highest safety requirements – the Safety Integrity Level 2. The Safety Integrity Level 2 – or SIL2 for short – is a measurement of performance and reliability needed for products in in applications with high safety standards. The safety classification is a testament of the LLS 400 Electric Liquid Level Switch’s superior reliability.
Make safety a competitive parameter
Maintaining the highest level of compliance with industry wide safety standards is an essential part of maintaining a strong brand and reputation among your customers. By selecting Safety Integrity Level approved products, your customers get reliable, certified components they need to achieve their functional safety goals and ensure reliable performance.
Electronic Liquid Level Switch
With the LLS 4000, Danfoss is changing the electronic liquid-level-switch game entirely. Offering superior reliability, cost-efficiency, and user-friendliness, the LLS 4000 electronic level switch offers superb performance compared to mechanical alternatives – at a competitive price point.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Liquid Level Switch - LLS 4000 | Arabic (AE); Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese (CN) | Multiple | 10 Mar, 2021 | 688.3 KB | |
Brochure | Liquid Level Switch - LLS 4000 | German | Multiple | 09 Sep, 2020 | 3.8 MB | |
Installation guide | Liquid Level Switch Type LLS 4000 LLS 4000U | Ukrainian | Ukraine | 27 Jul, 2020 | 4.2 MB | |
Data sheet | Liquid Level Switch Type LLS 4000 LLS 4000U | Chinese (CN) | Multiple | 23 Feb, 2023 | 5.6 MB | |
Data sheet | Liquid Level Switch Type LLS 4000 LLS 4000U | French | Multiple | 23 Feb, 2023 | 5.4 MB | |
Data sheet | Liquid Level Switch Type LLS 4000 LLS 4000U | Ukrainian | Ukraine | 20 Aug, 2021 | 3.1 MB | |
Data sheet | Liquid Level Switch Type LLS 4000 LLS 4000U | Spanish, Castilian | Multiple | 23 Feb, 2023 | 5.5 MB | |
Installation guide | Liquid Level Switch Type LLS 4000_LLS 4000U Installation guide_Electronic part replacement | Ukrainian | Ukraine | 27 Jul, 2020 | 1.7 MB | |
Installation guide | Liquid Level Switch Type LLS 4000_LLS 4000U Installation guide_Electronic part replacement | Polish | Multiple | 31 Mar, 2021 | 1.8 MB | |
Installation guide | Liquid Level Switch Type LLS 4000_LLS 4000U Installation guide_Electronic part replacement | English | Multiple | 30 Nov, 2022 | 1.9 MB | |
Data sheet | Liquid level switch, type LLS 4000 and LLS 4000U | English | Multiple | 18 Mar, 2024 | 5.6 MB | |
Data sheet | Liquid level switch, type LLS 4000 and LLS 4000U | Polish | Multiple | 27 Feb, 2023 | 5.5 MB | |
Data sheet | Liquid level switch, type LLS 4000 and LLS 4000U | Italian | Multiple | 27 Feb, 2023 | 5.5 MB | |
Data sheet | Liquid level switch, type LLS 4000 and LLS 4000U | Russian | Multiple | 27 Feb, 2023 | 6.0 MB | |
Installation guide | Liquid Level Switch, Type LLS 4000 and LLS 4000U | Polish | Multiple | 31 Mar, 2021 | 3.1 MB | |
Installation guide | Liquid Level Switch, Type LLS 4000 and LLS 4000U | English | Multiple | 18 Mar, 2024 | 3.5 MB | |
Data sheet | Liquid Level Switch, Type LLS 4000 and LLS 4000U | Portuguese | Multiple | 14 Mar, 2023 | 5.5 MB | |
Data sheet | Liquid Level Switch, Type LLS 4000 and LLS 4000U | German | Multiple | 14 Mar, 2023 | 5.5 MB | |
Safety guide | LLS 4000/4000U Safety Manual | Ukrainian | Ukraine | 07 Jun, 2022 | 2.5 MB | |
Safety guide | LLS 4000/4000U Safety Manual | Spanish, Castilian | Multiple | 01 Oct, 2020 | 1.5 MB | |
Safety guide | LLS 4000/4000U Safety Manual | German | Multiple | 01 Oct, 2020 | 1.6 MB | |
Safety guide | LLS 4000/4000U Safety Manual | Polish | Multiple | 31 Mar, 2021 | 1.0 MB | |
Safety guide | LLS 4000/4000U Safety Manual | Portuguese | Multiple | 01 Oct, 2020 | 1.5 MB | |
Safety guide | LLS 4000/4000U Safety Manual | Italian | Multiple | 01 Oct, 2020 | 1.5 MB | |
Safety guide | LLS 4000/4000U Руководство по безопасности | Russian | Multiple | 01 Oct, 2020 | 1.6 MB | |
Safety guide | LLS 4000/4000U 安全指南 | Chinese (CN) | Multiple | 01 Oct, 2020 | 2.1 MB | |
Safety guide | Safety Guide LLS 4000/4000U | English | Multiple | 24 Apr, 2024 | 2.0 MB |
Software
Connect and control your LLS 4000
Connect to and control any Danfoss LLS 4000 liquid level switch with the LLS 4000 app. Commissioning, setup, and monitoring can all be performed quickly and conveniently with just a few taps on your smartphone.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Liquid level sensors
The AKS 4100 liquid level sensor takes you to a whole new level of flexibility and accuracy. With TDR guided radar technology, the sensor is fully adapted to industrial refrigeration – reliable and with high accuracy.